Satellite® P305D-S8818 - Write a Review Close

Satellite® : P300 : P305D-S8818

  • Choose a Model
  • U400
  • E105
  • M300
  • A300
  • L300
  • A350
  • P300
PRINT Print
 P305D-S8818
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

Desktop computing gone mobile

  • Genuine Windows Vista® Home Premium (32-bit)
  • AMD Turion™ 64 X2 Dual-Core Mobile Technology TL-62
  • 2GB PC5300 DDR2 667MHz SDRAM
  • 250GB HDD (5400rpm)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Atheros® Wireless LAN (802.11b/g)

MSRP: $849.99

Average Customer Rating:

Read Reviews  /  Write Reviews



Ready to Buy? You've got options
Buy from an online retailer

P305D-S8818 : Detailed Product Specs

Operating System

Genuine Windows Vista® Home Premium (32-bit)

Processor

AMD Turion™ 64 X2 Dual-Core Mobile Technology TL-62

Processor Type

AMD Turion™ 64 X2 Dual-Core Mobile Technology

Processor Number

TL-62

Processor Speed

2.10GHz

Front Side Bus

HyperTransport™ Technology @ up to 800MHz

Memory Size

2048MB

Memory Speed

PC5300 DDR2 667MHz SDRAM

Display Size

17.1" widescreen

Display Type

WXGA+ with TruBrite® Technology

Display Resolution

1440x900, Supports 720p content

Graphics Engine

ATI® Radeon™ X1250

Hard Drive Size

250GB

Hard Drive Speed

5400rpm

Optical Drives

DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats

Wireless LAN

Atheros® Wireless LAN (802.11b/g)

Bluetooth

No Bluetooth (No Antenna)

Webcam

Webcam and microphone built into LCD bezel

Input Devices

TouchPad pointing device, 104 key US keyboard with 10 Key Pad, Internet Launch button, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)

Modem

Modem

LAN

10/100 Ethernet LAN

Audio

harman/kardon® stereo speakers, Headphone jack (stereo), Microphone jack (mono)

AC Adapter

75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input

Battery Type

Li-Ion (4000mAh)

PC Express Slot

1-ExpressCard™ Slot

Media Port

5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)

USB Ports

4-USB (2.0)

iLINK

i.LINK™ IEEE-1394

S-Video

TV-out (S Video)

Software

TOSHIBA ConfigFree®, TOSHIBA Face Recognition, Norton 360™ All-In-One Security (60-day Trial), TOSHIBA Games Console, designed by WildTangent®, Microsoft® Works Version 9.0, Google Picasa™, TOSHIBA Disc Creator, TOSHIBA Speech System, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), TOSHIBA DVD Player, Ulead® DVD MovieFactory® 5 for Toshiba

Weight

Starting at 7.7lbs.

Color

Fusion™ finish with Horizon pattern

Warranty

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.