Satellite® P305-S8825 - Write a Review Close

Satellite® : P300 : P305-S8825

  • Choose a Model
  • U400
  • E105
  • M300
  • A300
  • L300
  • A350
  • P300
PRINT Print
 P305-S8825
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

Desktop computing gone mobile

  • Genuine Windows Vista® Home Premium (32-bit)
  • Intel® Core™2 Duo Processor T5550
  • 3GB PC5300 DDR2 667MHz SDRAM
  • 320GB HDD (5400rpm)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)

MSRP: $1,049.99

Average Customer Rating:

Read Reviews  /  Write Reviews



Ready to Buy? You've got options
Available exclusively at:
Please check your local store for pricing and availability.
Buy from an online retailer
Customize your P305 at ToshibaDirect.com

Customize

P305-S8825 : Detailed Product Specs

Operating System

Genuine Windows Vista® Home Premium (32-bit)

Processor

Intel® Core™2 Duo Processor T5550

Processor Type

Core™2 Duo

Processor Number

T5550

Processor Speed

1.83GHz

Front Side Bus

667MHz

Memory Size

3072MB

Memory Speed

PC5300 DDR2 667MHz SDRAM

Display Size

17.1" widescreen

Display Type

WXGA+ with TruBrite® Technology

Display Resolution

1440x900, Supports 720p content

Graphics Engine

ATI® Mobility Radeon™ HD 3470

Graphics Memory

1023MB total: 256MB DDR discrete memory + up to 767MB shared memory w/ATI HyperMemory™ technology

Hard Drive Size

320GB

Hard Drive Speed

5400rpm

Optical Drives

DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats

Wireless LAN

Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)

Bluetooth

No Bluetooth (No Antenna)

Webcam

Webcam and microphone built into LCD bezel

Input Devices

TouchPad pointing device, Internet Launch button, 104 key US keyboard with 10 Key Pad, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)

Modem

Modem

LAN

10/100 Ethernet LAN

Audio

harman/kardon® stereo speakers, Microphone jack (mono), Headphone jack (stereo)

AC Adapter

90W (19V x 4.74A) 100-240V AC Adapter

Battery Type

Li-Ion (4000mAh)

PC Express Slot

1-ExpressCard™ Slot

Media Port

5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)

USB Ports

4-USB (2.0)

iLINK

i.LINK™ IEEE-1394

Regza Link

Regza Link (HDMI-CEC)

S-Video

TV-out (S Video)

Software

TOSHIBA ConfigFree®, TOSHIBA Disc Creator, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), TOSHIBA DVD Player, Microsoft® Works Version 9.0, TOSHIBA Face Recognition, Norton 360™ All-In-One Security (60-day Trial), TOSHIBA Games Console, designed by WildTangent®, Google Picasa™, Ulead® DVD MovieFactory® 5 for Toshiba, TOSHIBA Speech System

Weight

Starting at 7.7lbs.

Color

Fusion™ finish with Horizon pattern

Warranty

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.