Satellite® E105-S1402 - Write a Review Close

Satellite® : E105 : E105-S1402

  • Choose a Model
  • U400
  • E105
  • M300
  • A300
  • L300
  • A350
  • P300
PRINT Print
Satellite E105-S1402 Laptop
Designed by Toshiba. Powered by Intel? Centrino? 2.
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

A Best Buy exclusive.

  • Genuine Windows Vista® Home Premium (SP1, 64-bit)
  • Intel® Core™2 Duo Processor P8400
  • 4GB PC6400 DDR2 800MHz SDRAM
  • 320GB HDD (5400rpm)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
    Bluetooth® version 2.1 plus Enhanced Data Rate (EDR)

MSRP: $1,099.99

Average Customer Rating:

Read Reviews  /  Write Reviews



Ready to Buy? You've got options
Available exclusively at:
Please check your local store for pricing and availability.
Buy from an online retailer

E105-S1402 : Detailed Product Specs

Operating System

Genuine Windows Vista® Home Premium (SP1, 64-bit)

Processor

Intel® Core™2 Duo Processor P8400

Processor Type

Core™2 Duo

Processor Number

P8400

Processor Speed

2.26GHz

Front Side Bus

1066MHz

Memory Size

4096MB

Memory Speed

PC6400 DDR2 800MHz SDRAM

Display Size

14.1" widescreen

Display Type

WXGA with TruBrite® Technology

Display Resolution

1280x800, Supports 720p content

Graphics Engine

Mobile Intel® Graphics Media Accelerator 4500MHD

Graphics Memory

128MB-1342MB dynamically allocated shared graphics memory

Hard Drive Size

320GB

Hard Drive Speed

5400rpm

Optical Drives

DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats

Wireless LAN

Intel® Wi-Fi Link 5100AGN (802.11a/g/n)

Bluetooth

Bluetooth® V2.1 + EDR

Webcam

Webcam and microphone built into LCD bezel

Input Devices

TouchPad pointing device, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Mute button, 85 key backlit US keyboard

LAN

10/100/1000 Ethernet LAN

Audio

Standard stereo speakers, Headphone jack (stereo), Microphone jack (mono)

AC Adapter

75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input

Media Port

5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)

USB Ports

2-USB (2.0) with Sleep and Charge, 1-eSATA/USB (2.0) combo port with Sleep and Charge

Regza Link

Regza Link (HDMI-CEC), 1080p support

Software

TOSHIBA ConfigFree®, Norton Antivirus™ (15 months), TOSHIBA HDD Protection (3D Sensor), Computrace LoJack® for Laptops (BIOS Enabled), PowerCinema for TOSHIBA, TOSHIBA Disc Creator, Microsoft® Office Ready with Trial Office Professional 2007 (60-day trial), TOSHIBA DVD Player, TOSHIBA Face Recognition, Ulead® DVD MovieFactory® 5 for Toshiba

Weight

Starting at 4.99 lbs.

Color

Fusion™ finish — Copper Brown color

Warranty

2-Yr Standard Limited Warranty (including AC Adapter and Battery)


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.