Satellite® : X205

  • Choose a Model
  • U400
  • E105
  • M300
  • A300
  • L300
  • A350
  • P300
  • L350

Into some action? Play your A-game. Satellite® X205

Gallery
Gallery
Share
Share
Satellite® X205
  • A portable extreme gaming machine
  • Great for movies, TV and music too
  • An amazing audio and visual experience
Satellite® X205

some models include

17" Diagonal Widescreen TruBrite® Display
From 3D games to today’s blockbuster movie hits, this amazing high-resolution, high-gloss screen offers a true visual feast. The brightness, contrast, color saturation and overall image quality will make you a believer. So will its 1680 x 1050 (WSXGA+) resolution.
Dual Graphics Cards
Get the double-barrel gaming action you crave. Dual NVIDIA SLI GeForce® graphics cards with TurboCache™ Technology deliver up to 767MB of total available graphics memory. Enjoy up to twice the performance of a single card, and play next-gen DirectX® 10 games the way they’re meant to be played.
(4) Harman Kardon® Stereo Speakers with Sub–Woofer
Four booming stereo speakers plus one very powerful sub-woofer equal scenes made amazingly real with a total immersion of sound. Explosions, shattering glass, soundtracks—you’re right in the thick of the drama.

works great with

dynadock™ USB Docking
Station with Video Port
Sit down. Plug in. Then get set to enhance your gaming and general computing with full–size external devices. A simple USB cable lets you connect to the Internet and desktop peripherals, plus work with up to three displays at once.
HDMI Cable
Use this cable to tie your X205 into a home theater system and amplify your gaming with big–screen high–def visuals and big–speaker high–def sound.
Toshiba Elite Nylon Carrying Case
Designed specifically for 17" laptops, this smart, high–capacity case helps protect your X205 when you take to the streets.
Advanced Connectivity
Use the HDMI or S/PDIF port on the Satellite® X205 notebook PC to tap into a home theater system. Then step back. You’ll be blown away by the full, rich, enveloping sound in movies, games and music.
TV Tuner
Love your TV? Get your Satellite® X205 gaming laptop with an external USB HDTV tuner. Then grab a snack, sit back and surf up and down the programming guide with the convenience of a single remote control.
Dual High–Speed Hard Drives
The Satellite® X205 notebook PC comes with up to 400GB of storage on dual 200GB 7200 RPM high-speed hard drives, which load chapters faster, let you dedicate one whole drive to games, and give you all the storage room you need.
Satellite® X205


Hear what others are saying about Toshiba Satellite X205 Laptops

"I have loved every second that I have spent on this computer. The two hard drives are wonderful. I use one for work and one for personal. I would highly recommend it!”
gwapoako27 - Monmouth, OR
"This is by far the best laptop that I have owned so far. Awesome performance, great screen and I love all the features that come with this computer. ”
anonymous - Atlanta, GA