Qosmio® : F50

  • Choose a Model
  • F50
  • G50
  • X305

Qosmio® F50 — Over the top entertainment to go.

Intel Core 2 Duo. Do More.
  • Stunning sound and visuals
  • Cool new Vibe design
  • Our most mobile Qosmio laptop
Qosmio® F50 Open View Toshiba recommends Windows Vista® Ultimate
Customer rating 4 out of 5
  • Gallery
  • Share
Qosimo® F50 Open View

some models include

Garmin Mobile® PC

Find yourself—plus the people, places and services that make life more enriching, with the same satellite—based technology found in cars, on planes, and on outdoor expeditions. Longing for pizza when you roll into town after dark? No problem. This Qosmio laptop series knows right where you are, and right where to go. learn more »

Garmin Mobile® PC GPS

Stunning Good Looks

We know looks aren’t everything. But they do count for a lot—especially when you lift the lid on your Qosmio F50 laptop to show off its classy high–gloss Fusion™ Finish and striking new Vibe design pattern. Who knows? You might find you have a whole new set of friends.

Qosimo® F50 Back View

High–Speed eSATA port

If you store lots of files like home movies and other multimedia on an external hard drive you know it can take forever to transfer them to your laptop. But this high–speed port can get the job done faster! Now you won’t have to stall for time while loading up your video from last year’s summer vacation. learn more »

High-Speed eSATA Port

Powerful NVIDIA® Graphics

If gaming’s your thing, discrete graphics memory is what you’re looking for. And you’ve come to the right place, because this Qosmio laptop offers the NVIDIA® GeForce® 9700M GTS graphics system with a whopping 512MB DDR3 discrete graphics memory*. The result? Seamless, no–holds–barred action and fantastic visual effects.

Powerful NVIDIA® Graphics

works great with

Toshiba X20 Gaming Mouse

Ultra-high speed up to 2400 DPI resolution, rapid fire switching button and contoured grip gives you unprecedented control for total game domination! (coming soon)

Toshiba Gaming Mouse

Toshiba Primary Li Ion Battery Pack

One of the most useful accessories for any laptop owner, back-up batteries should be a must for the office, your home and your traveling bag.

Toshiba Primary Li Ion Battery Pack

Toshiba Mobile Back Pack, Brick Red

Run for classes. Board a train, bus or taxi. And navigate busy airports. This handsome, functional and highly protective case is just the ticket.

Toshiba Mobile Back Pack Brick Red

Toshiba Innovation Features available on this laptop

xhide feature

eSATA USB Port — store it smarter. get it faster.

Store it smarter. Get it faster. eSATA USB Port.

Faced with a growing collection of files, photo, music and home movies, many have begun using a 3-1/2” external hard drive to ease the strain on their laptop. Yet if only they could transfer those files faster! Well, with the introduction of high-speed eSATA USB ports on our select new laptops, now they can. And so can you. Just count on Toshiba, the laptop expert, to bring technology that moves at the speed of life.

Enjoy a stellar storage solution
Sad but true—all that digital “footage” of your darling new puppy comes at a cost. Typical home video files can range up to 1GB or more. Add thousands of pix, humongous amounts of music plus millions of miscellaneous files and even the biggest hard drive can feel the pinch. But with external storage and an eSATA port on your Toshiba laptop you can offload those files and transfer them faster than via a standard USB port. What a relief!

Fast-forward your movie-making
If you enjoy making movies on your notebook you know how quickly precious hard drive space can vanish. But with an external hard drive and an eSATA port on your Toshiba laptop you quickly gain access to tons of high-speed storage. What’s more, you also get a fast way to move around those chunks of video while making a saga of your big summer party.

Kick up your back-ups
Use an external hard drive to back-up your data? That’s a very smart solution. But with an eSATA port it quickly becomes an absolutely brilliant one. You can transfer your files up to 5 times faster than via a standard USB port. So you’ll be done in a flash and back enjoying the million or so things you can do on your Toshiba laptop.

xhide feature

Garmin Mobile® PC GPS — find yourself.

find yourself. Garmin Mobile™ PC

What do you get when Toshiba, the laptop expert, teams with the leader in commercial navigation systems? How about a portable PC that knows where it is and, more important, can help you find the people, places, services and entertainment to enrich your mobile life. Well, get ready, because that’s just what we’ve done. (It’s so fitting that as pioneers of mobile technology we’d build notebooks to help you reach new frontiers as well.)

Turn by Turn Navigation
Available on our new Qosmio® F50 multimedia laptop series, Garmin Mobile™ PC is virtually the quickest way to get from Point A to Point B. The point being, when you’re in a strange town and need to find your hotel, for instance, Garmin Mobile PC can give you spoken turn by turn directions on how to get there. You may never get lost again.

Find the fun
—whatever it might be. Say you’ve been up all night gaming and have a hankering for a pizza. No problem. Just use the convenient Garmin menu of services to find the nearest restaurant—or movie theater or nightclub or ATM, for that matter. From golf courses to casinos, parks to pasta joints, the list of preset places goes on and on. And so will your delight.

The outlook is—decidedly cool
If you’re a Microsoft Outlook® user you’re going to love our GPS-capable Qosmio laptop even more. One of the many things you can do with Garmin Mobile™ PC is conveniently navigate to your Outlook contacts. Think of the time and hassle that’s bound to save you. You may soon wonder how you ever lived without it.



Hear what others are saying about Toshiba Qosmio F50 Laptops

“I'm an IT Manager who's been using and recommending Toshiba laptops for the last 12 years. It was an easy choice when looking for a home laptop that I could use for entertainment. I bought it yesterday and connected it to my TV through the HDMI port. I've already run Command and Conquer 3 on it with all settings at maximum - zero problems.” Yotm – Dallas, TX
Qosmio F55-Q502

“This laptop has the Nvidia 9700M GTS which is depending on the game, testing, etc. is about equal to the older generation Nvidia 8800M GTS. Screen is nice and the build quality is also nice. It is a little thicker than regular 15.4" laptops, but this is to make sure that is has more than adequate cooling for the video card. Actual weight with battery is about 6.5-7 pounds.” Vbvaguy
Qosmio F55-Q503